text.skipToContent text.skipToNavigation

NP1OW

by multiple brands 

Catalog ID: NP1OW

Wallplates and Box Covers, Wallplate, Nylon, 1-Gang, 1) Toggle, Office White

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material
  • Smooth, easy to clean finish
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Color Office White
Construction Molded
Cutout 1) Toggle
EU RoHS Indicator Yes
Item Type Toggle Switch Plate
Material Nylon
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 1-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature -40°Cto 85 °C
Orientation Vertical Mount
Size Standard
Style 1-Toggle
Type Toggle
UPC 883778101663

Dimensions

Dimensions 4.62 in x 2.87 in x 0.25 in
Display Size Standard Sized
Height 0.25 in
Length 4.62 in
Thickness 0.25
Weight 0.05 lb
Width 2.87 in

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 25

Resources/Downloads