text.skipToContent text.skipToNavigation

NPJ18GY

by multiple brands 

Catalog ID: NPJ18GY

Wallplates, Nylon, Mid-Sized, 2-Gang, 1) Duplex, 1) Toggle, Gray

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Color Gray
Construction Molded
Cutout 1) Toggle, 1) Duplex
EU RoHS Indicator Yes
Item Type Screw Mount
Material Nylon
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 2-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Orientation Vertical Mount
Size Mid-Size
Style 1-Toggle, 1-Duplex
Type Combination
UPC 883778118111

Dimensions

Display Size Mid-Sized
Thickness 0.06

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 25

Resources/Downloads