text.skipToContent text.skipToNavigation

NPJ23AL

by multiple brands 

Catalog ID: NPJ23AL

Wallplates, Nylon, Mid-Sized, 2-Gang, Box Mounted Blank, Almond

  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Color Almond
Construction Molded
Cutout Blank, Box Mount
EU RoHS Indicator Yes
Item Type Screw Mount
Material Nylon
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 2-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Orientation Vertical Mount
Size Mid-Size
Style Box Mounted
Type Blank
UPC 883778107306

Dimensions

Display Size Mid-Sized
Thickness 0.06

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 25

Resources/Downloads