text.skipToContent text.skipToNavigation

NPJ724GY

By multiple brands 

Catalog ID: NPJ724GY

By Hubbell Wiring Device-Kellems
Catalog ID:  NPJ724GY
Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 2.15" Opening, Gray
  • Reinforcement ribs for extra strength
  • High-impact, self-extinguishing nylon material
  • Captive screw feature holds mounting screw in place
  • 1-Single 2.16 in. (54.9) Diameter Opening

Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Add to List

More Options

Where to Buy

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Color Gray
Construction Molded
Cutout 1) 2.15" Opening, 2-Bolt
EU RoHS Indicator Yes
Item Type Screw Mount
Material Nylon
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 1-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Orientation Vertical Mount
Size Mid-Size
Style 1-Single - 2.16 in Hole
Type Single
UPC 883778107993

Dimensions

Display Size Mid-Sized
Thickness 0.06

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 25

Resources and Downloads