text.skipToContent text.skipToNavigation

NPJ7OW

by multiple brands 

Catalog ID: NPJ7OW

Wallplates, Nylon, Mid-Sized, 1-Gang, 1) 1.40" Opening, Office White

  • Reinforcement ribs for extra strength
  • Captive screw feature holds mounting screw in place
  • High-impact, self-extinguishing nylon material
  • 1-Single 1.40 in. (35.6) Diameter Opening
Standard Size is 1/8" larger to give you extra coverage to hide rough box openingsCurved corners for improved aesthetics, for use in any applicationAlso available in mid-sized and pre-markedReinforcement ribs for extra strengthCapt

Product Details

General

Application Protection against contact of live terminals and wiring. Provides finished look to installation.
Color Office White
Construction Molded
Cutout 1) 1.40" Opening
Item Type Screw Mount
Material Nylon
Material - Mounting Hardware Screw Mounting
Number of Gang(s) 1-Gang
OEM Brand Name Hubbell Wiring Device-Kellems
Orientation Vertical Mount
Size Mid-Size
Style 1-Single - 1.40 in. Hole
Type Single
UPC 883778107887

Dimensions

Display Size Mid-Sized
Thickness 0.06

Certifications and Compliance

Industry Standard(s) UL Listed

Logistics

Carton Quantity 25

Resources/Downloads