text.skipToContent text.skipToNavigation

RA38WPK100

by multiple brands 

Catalog ID: RA38WPK100

Wallplates, Replacement Screws, 3/8" Length, White, 100 Pack

Standard Product

Product Details

General

Application Secures Wallplate to Box
Color White
EU RoHS Indicator Yes
Item Type Replacement Wallplates Screws
Material - Mounting Hardware Screw Mounting
OEM Brand Name Hubbell Wiring Device-Kellems
Style Screws
Type Accessories
UPC 883778303593

Dimensions

Display Size 6/32 x 3/8"

Logistics

Carton Quantity 10

Resources/Downloads