+2
WALLPLATE 3G DEC SNAP-ON, WHITE
Request a Quote
Brand:
Hubbell Premise Wiring
Catalog ID:
NPS263W
Brand
Bryant
Hubbell Premise Wiring
Hubbell Wiring Device-Kellems
WALLPLATE 3G DEC SNAP-ON, WHITE
Clean, elegant look
No visible screws
Snap-on cover plate completely covers sub-plate eliminating dirt
build-up around the edges
Adds a finishing touch to any interior
Product details
Resources and downloads
Product details
General
Color
White
EU RoHS Indicator
Contact Manufacturer
Material
Polycarbonate
Number of Gang(s)
3-Gang
Size
Standard
Style
3-Decorator
Type
Snap-On
UPC
883778306280
Logistics
Carton Quantity
10
Resources and downloads
Specifications
NPS263W Specification Sheet
Catalogs
Download All
Premise Wiring Catalog
WDK Catalog Full 2024
Catalog Page
Download All
PREM V7 CatalogPage
WDK N-4 Catalog Page
WDK Z-12 Catalog Page
PREM B9 CatalogPage
Literature
Residential Catalog