WBP_RA12GYPK100_PRODIMAGE
WBP_RA12GYPK100_PRODIMAGE
WBP_RA12IPK100_side-R_PRODIMAGE
WBP_RA12IPK100_side-L_PRODIMAGE
+1
WBP_RA12IPK100_back_PRODIMAGE

Wallplates, Replacement Screws, 1/2" Length, Gray, 100 Pack

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RA12GYPK100

Wallplates, Replacement Screws, 1/2" Length, Gray, 100 Pack

Standard Product

Product details

General

Application
Secures Wallplate to Box
Color
  • Gray
EU RoHS Indicator
Yes
Item Type
Replacement Wallplates Screws
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Style
Screws
Type
Accessories
UPC
883778303494

Dimensions

Display Size
6/32 x 1/2"

Logistics

Carton Quantity
10