WBP_RA40_PRODIMAGE
WBP_RA40_PRODIMAGE

Wallplates and Boxes, Mounting Strap/Yoke, With Screws

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

RA40

Mounting Strap/Yoke, with Screws

Standard Product

Product details

General

Application
Secures Wallplate to Box
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Replacement Mounting Strap
Material
Steel
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Orientation
Vertical Mount
Style
Blank Adapters
Type
Accessories
UPC
883778118906

Dimensions

Display Size
Fits 1 Gang

Certifications And Compliance

Industry Standard(s)
UL Listed
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
49000