WBP_HBL60CM83AK_PRODIMAGE
WBP_HBL60CM83AK_PRODIMAGE
play
Watertight Products

Watertight Series, Adapter Kit, 1" NPT, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL60CM84AK

Watertight Series, Adapter Kit, 1" NPT,Yellow

Hubbell's fully UL Listed surface mount box is engineered with features that allow easy, code compliant installation of all types of devices from 15A to 50A. These features include a metallic ground bonding bracket, threaded conduit hubs and external mounting supports. Together with an industry first 55 degree angle adapter, the combination of devices is the only code compliant 45 cu.in. solution for 50A 4 wire installations. The angle adapter can also be installed separately for panel applications.

Product details

General

Color
Yellow
EU RoHS Indicator
Contact Manufacturer
Style
(2) 1" NPT Hubs, Box/Adapter Kit
Type
Kits
UPC
783585528892

Certifications And Compliance

Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5