text.skipToContent text.skipToNavigation

BRY24W47

by Bryant 

Catalog ID: BRY24W47

Watertight Devices, Locking Devices, Male Plug, 15A 125V, 2-Pole 3- Wire Grounding, L5-15P, Screw Terminal, Yellow, Water/Dust-Tight Housing

  • Triple bypass seal keeps water away from electrical connections and works with previously installed devices
  • Corrosion-resistant connection points
  • High conductivity brass termination
  • Cone seal accomodates any cable range
  • Keyed interior for easy installation

Product Details

General

Color Yellow
Item Type 15A Watertight Plug
Number Of Poles 2-Pole
Performance
  • Dielectric voltage:2000V AC if rated 300V or less, 3000V AC if rated above 300V
  • Moisture resistance:UL Listed to 3R, 3RX, 4, 4X, 6, 6P, 12
  • UV resistance:All exposed materials are UV stabilized
  • Flammability:UL94V2 (plugs, connectors, and interiors)
Type Plugs
UPC 781786378278

Dimensions

Dimensions 1.85 in x 1.85 in x 3.21 in
Height 3.21 in
Length 1.85 in
Width 1.85 in

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire
Wire Size #16/3 SJ to #10/3 SJ, #18/3 S to #12/3 S

Certifications and Compliance

Industry Standard(s)
  • IP69K
  • Listed to UL498
  • Certified to CSA C22.2 No. 42
  • Meets NEMA® WD-1, WD-6, and ANSI Standards
  • IP66 Suitability
  • NSF Certified (plugs, connectors and receptacles)
Nema Rating L5-15P

Logistics

Carton Quantity 25

Resources/Downloads