WBP_HBL27W74_PRODIMAGE
WBP_HBL27W74_PRODIMAGE

Locking Devices, Elastomeric, Male Plug, 20A 125/250V, 3-Pole 4-Wire Grounding, L14-20R, Screw Terminal, Yellow Water/Dust Tight Housing

Brand:

Bryant

Catalog ID:

BRY27W74

Watertight Devices, Locking Devices, Elastomeric, Female Connector Body, 20A 125/250V, 3-Pole 4-Wire Grounding, L14-20R, Screw Terminal, Yellow, Water/Dust Tight Housing

  • Smooth body design minimizes collection points simplifying the wash down process
  • Free-floating cap allows unwanted material to wash away during sanitation
  • Unique cone seal prevents dirt and debris from collecting at the cable entrance
  • PBT strain relief nut provides unparalleled impact resistance

Product details

General

Color
Yellow
Item Type
20A Watertight Connector
Number Of Poles
3-Pole
Performance
  • Dielectric voltage:2000V AC if rated 300V or less, 3000V AC if rated above 300V
  • Moisture resistance:UL Listed to 3R, 3RX, 4, 4X, 6, 6P, 12
  • UV resistance:All exposed materials are UV stabilized
  • Flammability:UL94V2 (plugs, connectors, and interiors)
Type
Connector Body
UPC
781786378582

Dimensions

Dimensions
2.51 in x 2.51 in x 5.69 in
Height
5.69 in
Length
2.51 in
Width
2.51 in

Electrical Ratings

Amperage Rating
20 A
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC

Conductor Related

Number Of Wires
4-Wire
Wire Size
Min. cord: #16/3 SJ, #18/3 S, #18/4 SJ, #18/4 S, #18/5 S;Max. cord: #10/3 S, #10/4 S, #10/5 S

Certifications And Compliance

Industry Standard(s)
  • IP69K
  • Listed to UL498
  • Certified to CSA C22.2 No. 42
  • Meets NEMA® WD-1, WD-6, and ANSI Standards
  • IP66 Suitability
  • NSF Certified (plugs, connectors and receptacles)
Nema Rating
L14-20R

Logistics

Carton Quantity
10