text.skipToContent text.skipToNavigation

BRY65W34D

By Bryant 

Catalog ID: BRY65W34D

By Bryant
Catalog ID:  BRY65W34D
Watertight Series, Locking Receptacle, Duplex, 15A 277V AC, 2-Pole 3-Wire Grounding, L7-15R, Yellow
  • Impact-resistant PBT material lid and cover plate
  • Stainless steel mounting hardware
  • Lockable cover meets OSHA Lockout/Tagout regulations
  • Thermoplasticelastomer seal
Add to List

More Options

Where to Buy

Product Details

General

Item Type 15A Watertight Duplex Receptacle
Number Of Poles 2-Pole
Performance
  • Moisture resistance: UL Listed to 3R, 3RX, 4, 4X, wet and damp locations (portable outlet boxes)
  • UV resistance:All exposed materials are UV stabilized
  • Flammability:UL94V0 (boxes, covers, and plates)
Type Duplex Receptacle
UPC 781786380349

Electrical Ratings

Amperage Rating 15 A
Voltage Rating 277 VAC
Voltage Rating Description 277 VAC