WBP_HBL65W34D_PRODIMAGE
WBP_HBL65W34D_PRODIMAGE

Twist-Lock® Devices, Watertight Series, Receptacle, Duplex, 15A 277V AC, 2-Pole 3-Wire Grounding, L7-15R, Yellow

Brand:

Bryant

Catalog ID:

BRY65W34D

Watertight Series, Locking Receptacle, Duplex, 15A 277V AC, 2-Pole 3-Wire Grounding, L7-15R, Yellow

  • Impact-resistant PBT material lid and cover plate
  • Stainless steel mounting hardware
  • Lockable cover meets OSHA Lockout/Tagout regulations
  • Thermoplasticelastomer seal

Product details

General

Color
Yellow
Item Type
15A Watertight Duplex Receptacle
Number Of Poles
2-Pole
Performance
  • Moisture resistance: UL Listed to 3R, 3RX, 4, 4X, wet and damp locations (portable outlet boxes)
  • UV resistance:All exposed materials are UV stabilized
  • Flammability:UL94V0 (boxes, covers, and plates)
Type
Duplex Receptacle
UPC
781786380349

Electrical Ratings

Amperage Rating
15 A
Voltage Rating
277 VAC
Voltage Rating Description
277 VAC

Conductor Related

Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • IP69K in use
  • Listed to UL498
  • Certified to CSA C22.2 No. 42
  • Meets NEMA® WD-1, WD-6, and ANSI Standards
  • IP66 Suitability
  • NSF Certified (plugs, connectors and receptacles)
Nema Rating
L7-15R

Resources and downloads