text.skipToContent text.skipToNavigation

BRY65W49

By Bryant 

Catalog ID: BRY65W49

By Bryant
Catalog ID:  BRY65W49
Watertight Series, Locking Receptacle, 15A 250V AC, 2-Pole 3-Wire Grounding, NEMA L6-15R, Yellow
  • Impact-resistant PBT material lid and cover plate
  • Stainless steel mounting hardware
  • Lockable cover meets OSHA Lockout/Tagout regulations
  • Thermoplasticelastomer seal
Add to List

More Options

Where to Buy

Product Details

General

Color Yellow
Item Type 15A Watertight Single Receptacle
Number Of Poles 2-Pole
Performance
  • Moisture resistance: UL Listed to 3R, 3RX, 4, 4X, wet and damp locations (portable outlet boxes)
  • UV resistance:All exposed materials are UV stabilized
  • Flammability:UL94V0 (boxes, covers, and plates)
Type Receptacle
UPC 781786379190

Dimensions

Dimensions 4.56 in x 3.10 in x 2.83 in
Height 2.