WBP_HBL67W08_PRODIMAGE
WBP_HBL67W08_PRODIMAGE

Watertight Series, Locking Receptacle, 20A 125/250V AC, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Yellow

Brand:

Bryant

Catalog ID:

BRY67W08

Watertight Series, Locking Receptacle, 20A 125/250V AC, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Yellow

  • Impact-resistant PBT material lid and cover plate
  • Stainless steel mounting hardware
  • Lockable cover meets OSHA Lockout/Tagout regulations
  • Thermoplasticelastomer seal

Product details

General

Color
Yellow
Item Type
20A Watertight Single Receptacle
Number Of Poles
3-Pole
Performance
  • Moisture resistance: UL Listed to 3R, 3RX, 4, 4X, wet and damp locations (portable outlet boxes)
  • UV resistance:All exposed materials are UV stabilized
  • Flammability:UL94V0 (boxes, covers, and plates)
Type
Receptacle
UPC
781786379206

Dimensions

Dimensions
4.56 in x 3.10 in x 3.45 in
Height
3.45 in
Length
4.56 in
Width
3.1 in

Electrical Ratings

Amperage Rating
20 A
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC

Conductor Related

Number Of Wires
3-Wire
Wire Size
#18 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • IP69K in use
  • Listed to UL498
  • Certified to CSA C22.2 No. 42
  • Meets NEMA® WD-1, WD-6, and ANSI Standards
  • IP66 Suitability
  • NSF Certified (plugs, connectors and receptacles)
Nema Rating
Non-NEMA

Logistics

Carton Quantity
10

Resources and downloads