WBP_HBL26W74_PRODIMAGE
WBP_HBL26W74_PRODIMAGE
play
Watertight Products

Watertight Devices, Twist-Lock® Plug, 20A, 125/250V AC, 3 Pole, 4 Wire, Thermoplastic elastomer, NEMA L14-20P, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL26W74

Watertight Devices, Twist-Lock® Plug, 20A, 125/250V AC, 3 Pole, 4 Wire, Thermoplastic elastomer, NEMA L14-20P, Yellow

Product details

General

Color
  • Yellow
EU RoHS Indicator
Contact Manufacturer
Item Type
20A Watertight Twist-Lock® Plug
Number Of Poles
3-Pole
Performance
  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous
  • Mechanical - Cord Accommodation - 0.375"-0.875" (9.5-22.2)
Type
  • Plugs
  • Plugs
UPC
783585131627

Dimensions

Dimensions
2.51 in x 2.51 in x 3.96 in
Height
3.96 in
Length
2.51 in
Width
2.51 in

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC

Conductor Related

Number Of Wires
4-Wire
Wire Size
Min. Cord: 16/3 SJ, 18/3 S, 18/4 SJ, 18/4 S, 18/5 S;Max. Cord: 10/3 S, 10/4 S, 10/5 S

Certifications And Compliance

Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating
L14-20P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
1020