WBP_HBL29W74_PRODIMAGE
WBP_HBL29W74_PRODIMAGE
play
Watertight Products

Watertight Devices, Twist-Lock® Connector, 30A, 125/250V AC, 3 Pole, 4 Wire, Thermoplastic elastomer, NEMA L14-30R, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL29W74

Watertight Devices, Twist-Lock® Connector, 30A, 125/250V AC, 3 Pole, 4 Wire, Thermoplastic elastomer, NEMA L14-30R.

  • Smooth body design minimizes collection points simplifying the wash down process
  • Strain relief nut always seals on the body, minimizing debris collection
  • Stainless steel hardware and corrosion-resistant connection points

Product details

General

Color
  • Yellow
  • Jaune
EU RoHS Indicator
Contact Manufacturer
Item Type
30A Watertight Twist-Lock® Connector
Number Of Poles
3-Pole
Performance
  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous
  • Mechanical - Cord Accommodation - 0.375"-1.000" (9.5-25.4)
Type
UPC
783585131870

Dimensions

Dimensions
2.77 in x 2.77 in x 5.67 in
Height
5.67 in
Length
2.77 in
Width
2.77 in

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC

Conductor Related

Number Of Wires
4-Wire
Wire Size
Min Cords: 12/3 SJ, 16/3 S, 14/4 SJ, 18/4 S, 18/5 S;Max Cord: 8/3 S, 8/4 S, 10/5 S

Certifications And Compliance

Industry Standard(s)
Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating
L14-30R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
550