text.skipToContent text.skipToNavigation

HBL69W82

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL69W82

Watertight Devices, Twist-Lock® Receptacle with Lift Cover, 30A, 3 Phase WYE 277/480V AC, 4 Pole, 5 Wire, Thermoplastic elastomer, NEMA L22-30R, Yellow

  • Impact resistant PBT lid, cover plate, and receptacle body
  • Thermoplastic elastomer seal
  • Stainless steel hardware and corrosion-resistant connection points

Product Details

General

Color Yellow
Item Type 30A Watertight Twist-Lock® Receptacle
Number Of Poles 4-Pole
Performance
  • Electrical - Current Interrupting - Rated for current interruption per UL498
  • Electrical - Dielectric Voltage - 2500V AC
  • Electrical - Max Working Voltage - As marked
  • Electrical - Temperature Rise - 30°C max per UL498 at rated current
  • Environmental - UV resistance - All exposed materials are UV stabilized
  • Environmental - Moisture Resistance - UL Listed 4, 4X, 12, 6, 6P
  • Environmental - Operating Temperatures - -40°C (without impact) to +60°C continuous
Type Receptacle
UPC 783585433325

Dimensions

Height 2.92 in
Length 4.56 in
Width 3.10 in

Electrical Ratings

Amperage Rating 30 A
Current / Amperage Rating 30 A
Voltage Rating 3-Phase Y 277/480 VAC
Voltage Rating Description 3-Phase Y 277/480 VAC

Conductor Related

Number Of Wires 5-Wire
Wire Size #18 AWG to #8 AWG

Certifications and Compliance

Industry Standard(s)
  • IP69K In Use
  • Meets NEMA WD-1, WD-6 And ANSI Standards
Nema Rating L22-30R

Logistics

Carton Quantity 5

Resources/Downloads