WBP_HBL14W49_PRODIMAGE
WBP_HBL14W49_PRODIMAGE
play
Watertight Products

Straight Blade Devices, WatertightSeries, Elastomeric, Male Plug, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL14W49

Straight Blade WatertightSeries Elastomeric Male Plug, 15A 250V, 2-Pole 3-Wire Grounding, 6-15P

  • Smooth body design minimizes collection points simplifying thewash down process
  • Strain relief nut always seals on the body, minimizing debris collection
  • Stainless steel hardware and corrosion-resistant connection points

Product details

General

Color
Yellow
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2-Pole
Series
Watertight Devices
Type
Plugs
UPC
783585131221

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Voltage Rating
250 V
Voltage Rating Description
250 V

Conductor Related

Number Of Wires
3-Wire

Certifications And Compliance

Nema Rating
6-15R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25
Pallet Quantity
2025