WBP_HBL15W33A_PRODIMAGE
WBP_HBL15W33A_PRODIMAGE
play
Watertight Products

Straight Blade Devices, Thermoplastic Elastomer Water Tight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL15W33A

Straight Blade Thermoplastic Elastomer Watertight, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R

Water-Tight

Product details

General

Color
  • Yellow
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2-Pole
Operating Temperature
-40°C (without impact) to +60°C continuous
Performance
  • Electrical :Current Interrupting: Rated for current interruption per UL498
  • Dielectric Voltage: 2500V AC
  • Max Working Voltage: As marked
  • Temperature Rise: 30°C max per UL498 at rated current
  • Mechanical: Cord Accomodation 0.375"-0.625" (9.5-15.9)
  • Environmental: Moisture Resistance: UL Listed 4, 4X, 12, 6, 6P
  • Operating temperatures: -40°C (without impact) to +60°C continuous
  • UV resistance: All exposed materials are UV stabilized
Series
Watertight Devices
Temperature Rating
-40°C (without impact) to +60°C continuous
Type
  • Connector Body
  • Connector Body
UPC
783585131269

Dimensions

Weight
0.2 lb

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire

Certifications And Compliance

Industry Standard(s)
  • IP69K rating
  • Listed to UL498
  • Certified to CSA C22.2 No. 42
  • Meets NEMA WD-1, WD-6 And ANSI Standards
  • UL Listed, CSA Certified to Type 4, 4X, 12, 6, 6P
Nema Rating
5-20R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
25
Pallet Quantity
1375