text.skipToContent text.skipToNavigation

HBL60W47BK

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL60W47BK

Watertight Series, Straight BladeDevices, Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Black

Product Details

General

Color Black
Number Of Poles 2-Pole
Series Watertight Devices
Type Receptacle
UPC 783585511245

Electrical Ratings

Amperage Rating 15 A
Current / Amperage Rating 15 A
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire

Certifications and Compliance

Nema Rating 5-15R

Logistics

Carton Quantity 5

Resources/Downloads