WBP_HBL60W48_PRODIMAGE
WBP_HBL60W48_PRODIMAGE
play
Watertight Products

Watertight Series, Straight BladeReceptacle, 20A 250V, 2-Pole 3-Wire Grounding, NEMA 6-20R, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL60W48

Watertight Series, Straight BladeReceptacle, 20A 250V, 2-Pole 3-Wire Grounding, NEMA 6-20R, Yellow

Hubbell Watertight receptacles with lift covers provide an impact resistant UL Type 4X seal combined with corrosion resistant metallic components. These universal covers can house any NEMA listed straight blade receptacles as well as any NEMA listed Twist-Lock® receptacles. The Watertight receptacles can either be mounted to FD/FS boxes (see page C-9) or panel mounted to a flat surface. Combined, this makes a diversified product with the high quality needed in industrial, wet and wash down applications.

  • Impact resistant PBT lid, cover plate, and receptacle body
  • Thermoplastic elastomer seal
  • Stainless steel hardware and corrosion-resistant connection points

Product details

General

Color
Yellow
EU RoHS Indicator
Contact Manufacturer
Number Of Poles
2-Pole
Series
Watertight Devices
Type
Receptacle
UPC
783585456584

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Voltage Rating
250 V
Voltage Rating Description
250 V

Conductor Related

Number Of Wires
3-Wire

Certifications And Compliance

Nema Rating
6-20R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
5