WBP_HBL2623SW_PRODIMAGE
WBP_HBL2623SW_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
+1
WBP_HBL2313SW_closed_PRODIMAGE

Locking Devices, Twist-Lock®, Watertight Safety-Shroud® Connector, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R PBT housing PBT clamps.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2623SW

Twist-Lock® Watertight Safety-Shroud® Female Connector 30A, 250V, 2-Pole, 3-Wire Grounding, NEMA L6-30R, PBT Housing and Clamps/White.

  • UL Type 4X Environmental seal protects connection while in use
  • One-piece, engineered thermoplastic housing is impact-resistant for heavy-duty industrial environments
  • Closure cap is included for environmental seal when device is not in use
  • Superior cord grip design protects terminations from excess strain.
  • One-piece engineered thermoplastic housing is impact-resistant for heavy-duty industrial environments

Construction étanche enveloppée

Product details

General

Application
Color
Cord Range
0.360"-0.930" (9-24)
Environmental Conditions
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
30A Watertight Safety-Shroud® Connector
Listings
  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42
  • UL Listed
  • CSA Certified to Type 4, 4X and Type 12
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - V0 per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - Type 4, 4X, 12, IP66 suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
Type
UPC
783585231709

Dimensions

Dimensions
4.4 in x 2.57 in x 2.57 in
Display Size
Standard
Height
2.57 in
Length
4.4 in
Weight
0.55 lb
Width
2.57 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed, CSA Certified To Type 4, 4X And Type 12
Nema Rating
L6-30R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
960