text.skipToContent text.skipToNavigation

W5S-060802

by Gleason Reel 

Catalog ID: W5S-060802

Floor Mounted Jib, Swing 6' Boom, 8' Column, 50 Lb Capacity

  • Fixed or swing booms mounted on vertical columns and are painted polyester beige
  • Having a capacity of 50Ib,6'-8' booms

Product Details

General

Base Type W5
Item Type Swing
Load Capacity 50 lbs
Mounting Method Floor
Type Jib Crane Kit
UPC 783246012326

Dimensions

Weight 90 lb

Resources/Downloads