text.skipToContent text.skipToNavigation

WMAN-03C

by Gleason Reel 

Catalog ID: WMAN-03C

Manifold With Brackets 3' Wide 3 Taps

  • 3 ft. with 3 outlets
  • Square tubing provides 66% more volume than former round tube.
  • Ideal where multiple tools are used

Product Details

General

Finish Type Beige Polyester
UPC 783246007100

Dimensions

Gross Weight with Packaging 18
Width 3 in

Resources/Downloads