GLEASON_CART-SHELVES_PRODIMAGE
GLEASON_CART-SHELVES_PRODIMAGE
play
GLEASON_CART-BINS_PRODIMAGE

WS50-SS183 Shelf Component 18"D x 30"W

Brand:

Gleason Reel

Catalog ID:

WS50-SS183

Collection name:

ToolAssistPROâ„¢

Steel Shelf 18"D x 30"W

  • Hold up to 50 lbs. (22.5 kg). of parts, tools, etc.
  • Adjustable tilt with style A in 18 inches (457 feet)

Product details

General

Finish Type
Polyester Powder Coat
UPC
783246006769

Dimensions

Depth
18
Width
30 in

Resources and downloads

Videos

play
Tool Assist Pro for material handling and ergonomics