text.skipToContent text.skipToNavigation

Door Frame & Diffuser Options

by multiple brands 

Catalog ID: SHLD AWW 4FT

Clear acrylic prismatic diffuser with flat bottom and vertical sides. Compatable with the Columbia Lighting AWW 4 ft fixture.

  • Clear acrylic prismatic diffuser with flat bottom and vertical sides
  • Product Details

    General

    Application Commercial lighting spaces
    Color Clear
    Compatibility AWW Fixture
    Construction Material - Main Acrylic
    Type Accessories
    UPC 078531001155
    Warranty Length 5 Year Warranty

    Dimensions

    Diameter 4 in

    Resources/Downloads