text.skipToContent text.skipToNavigation

S18

by Columbia Lighting 

Catalog ID: S18

18 IN Stem and Canopy.

  • Surface Mount Hangers
  • Chain and Cable Hangers
  • Pendant/Stem Mounting Accessories

Product Details

General

Application Commercial lighting spaces
Color White
Compatibility Individual or continuous row mounting of most surface and industrial fixtures.
Type Accessories
UPC 078531000790
Warranty Length 5 Year Warranty

Dimensions

Length 18.0000 in
Weight 8 lb

Logistics

Pallet Quantity 0

Resources/Downloads