text.skipToContent text.skipToNavigation

CSR4

by multiple brands 

Catalog ID: CSR4

4’ symmetric reflector, white, solid top.

  • Reflectors for CH 1-Lamp Channels
  • Reflectors for CS and K 1- or 2-Lamp Channels
  • Reflectors for SS 1- or 2-Lamp Staggered Strips

Product Details

General

Application Commercial lighting spaces
Color White
Construction Material - Main Steel
Mounting Type Captive quarter turn fasteners included.
Type Accessories
UPC 078531001575
Warranty Length 5 Year Warranty

Dimensions

Diameter 4 in
Weight 2 lb

Logistics

Pallet Quantity 0

Resources/Downloads