text.skipToContent text.skipToNavigation

MOD™ 22L LED Pendant Indirect

by Litecontrol 

22L Pendant Indirect (22L-P-I) is a small-scale extruded aluminum fixture. Its small housing provides a clean, minimalist look in both small and large areas.

  • Variable Intensity technology provides specifiable lumen output/wattage
  • 100% indirect distribution
  • 2 SDCM color variation

Product Details

General

Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked) Occupancy & Daylight Sensor
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Distribution Indirect
Light Source LED
Mounting Type Pendant
SpectraSync™ Color Tuning
  • Tunable White
  • Dim-to-Warm
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Dimensions

Width 0 in

Electrical Ratings

Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
22L-P-I-LPA-4-SOF-X-CX-35K-I030
IES file
3500 °K 80 CRI 1200 lm 130 9 W Indirect: Low-Peak Angle
22L-P-I-LPA-4-SOF-X-CX-35K-I035
IES file
3500 °K 80 CRI 1400 lm 131 11 W Indirect: Low-Peak Angle
22L-P-I-LPA-4-SOF-X-CX-35K-I040
IES file
3500 °K 80 CRI 1600 lm 132 12 W Indirect: Low-Peak Angle
22L-P-I-LPA-4-SOF-X-CX-35K-I045
IES file
3500 °K 80 CRI 1800 lm 132 14 W Indirect: Low-Peak Angle
22L-P-I-LPA-4-SOF-X-CX-35K-I050
IES file
3500 °K 80 CRI 2000 lm 132 15 W Indirect: Low-Peak Angle
22L-P-I-LPA-4-SOF-X-CX-35K-I055
IES file
3500 °K 80 CRI 2200 lm 131 17 W Indirect: Low-Peak Angle
22L-P-I-LPA-4-SOF-X-CX-35K-I060
IES file
3500 °K 80 CRI 2400 lm 130