text.skipToContent text.skipToNavigation

AB2LED

by Prescolite 

Catalog ID: PL11

Prismatic Diffusion Lens.

  • Lumen outputs up to 1200 lumens exceeding 50 watt MR16 Halogen
  • Utilizes Xicato Remote Phosphor LED module with color consistency <2 SDCM
  • Field interchangeable optics in 25°, 35°, or 45° beam spreads
  • Aim from below adjustment capability allows 361° rotation and 0-35º vertical tilt
  • Completely accessible and adjustable from below the ceiling
  • Non-IC rated. Suitable for damp locations
  • Housing options include IC rated, Air Tight, Chicago Plenum
  • Flush mount mud ring accessory allows flange to be flush to ceiling surface
  • Minimum of 50,000 hours at 70% lumen maintenance
  • Luminaires are certified by a Nationally Recognized Testing Lab (NRTL), either UL or CSA

Product Details

General

Accessories
  • LiteGear - Inverter, Single Phase Central Lighting, 125VA-250VA
  • LPS Series - LitePower Micro-inverter, 20VA-55VA
  • D2FM - Optional Mounting Frame for D2LED
Aperture 2 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Dining Area
  • Museum
Chicago Plenum Yes
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem
Lamp Type LED
Light Source LED
Mounting Type Recessed
Trim Type Adjustable
Type Downlighting
UPC 785235432788

Logistics

Carton Quantity 50

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
AB2LED-2AB9LED12L30K8FL35
IES file
3000 °K 80 CRI 1238 lm 56 22.3 W Flood 35 Cutoff, 46° FWHM
AB2LED-2AB9LED12L30K8MD25
IES file
3000 °K 80 CRI 979 lm 44 22.3 W Medium 25 Cutoff, 27° FWHM
AB2LED-2AB9LED12L30K8WFL45
IES file
3000 °K 80 CRI 1241 lm 55 22.4 W Wide Flood 45 Cutoff, 62° FWHM
AB2LED-2AB9LED7L30K8FL35
IES file
3000 °K 80 CRI 719 lm 52 13.8 W Flood 35 Cutoff, 46° FWHM
AB2LED-2AB9LED7L30K8MD25
IES file
3000 °K 80 CRI 568 lm 41 13.8 W Medium 25 Cutoff, 27° FWHM
AB2LED-2AB9LED7L30K8WFL45
IES file
3000 °K 80 CRI 720 lm 52 13.8 W Wide Flood 45 Cutoff, 62° FWHM
AB2LED-2AB9LED9L30K8FL35
IES file
3000 °K 80 CRI 929 lm 52 17.8 W Flood 35 Cutoff, 46° FWHM
AB2LED-2AB9LED9L30K8MD25
IES file
3000 °K 80 CRI 734 lm 41 17.8 W Medium 25 Cutoff, 27° FWHM
AB2LED-2AB9LED9L30K8WFL45
IES file
3000 °K 80 CRI 931 lm 52 17.8 W Wide Flood 45 Cutoff, 62° FWHM