text.skipToContent text.skipToNavigation

CDL4-7L30KA WH

by Prescolite 

Collection Name:  TradeSELECT®

Catalog ID: CDL4-7L30KA WH

CDL Series, Size Type: 4 in, Recessed LED Downlighting, white, Round, Lamp Type: LED, Light Output: 705 lm, 3000 K, 90 CRI, Voltage Rating: 120 VAC.

  • Highly reflective matte white finish with baffle
  • 3000K color temperature LED
  • 90 CRI
  • 120V
  • Dimming range from 100% through 10%
  • Wet Location rated
  • Title 24
  • Lighting Facts Listed
  • ENERGY STAR® Qualified

Product Details

General

Color white
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
ExpressLine Yes
Lamp Type LED
Light Output 705 lm
Light Source LED
Size Type 4 in
Style Round
Type Recessed LED Downlighting
UPC 785235432047

Electrical Ratings

Voltage Rating 120 VAC
Wattage 9 W

Certifications and Compliance

Certified Listed UL Listed to UL 1598
Compliance
  • California Title 24 residential and non-residential
  • ENERGY STAR® Qualified

Logistics

Carton Quantity 4

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
CDL4_7L30KAWH.ies
IES file
3000 K 90 CRI 705 lm 81 9 W
CDL6_8L30KAWH.ies
IES file
3000 K 90 CRI 763 lm 76 10 W