text.skipToContent text.skipToNavigation

D2CP

By Prescolite 

Catalog ID: D2CP

By Prescolite
Catalog ID:  D2CP
Architektur, Downlighting, Lamp Type: LED, Mounting Type: Recessed, 2700 K;3000 K;3500 K;4000 K, 80 CRI;95 CRI.
  • Lumen outputs up to 1500 lumens exceeding 50/75 watt MR16 Halogen
  • Available in multiple beam spreads or with a variety of lens options
  • Utilizes Xicato Remote Phosphor LED module with color consistency <2 SDCM
  • Completely accessible from below the ceiling
  • Non-IC rated.
  • Housing options include IC rated, Air Tight, Chicago Plenum
  • Flush mount mud ring accessory allows flange to be flush to ceiling surface
  • Minimum of 50,000 hours at 70% lumen maintenance
  • Luminaires are certified by a Nationally Recognized Testing Lab (NRTL), either UL or CSA.

More Options

Product Details

General

Aperture 2 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum Yes
Color Rendering Index (CRI)
  • 80 CRI
  • 95 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem
Lamp Type LED
Light Source LED
Mounting Type Recessed
Trim Type
  • Downlight
  • Wall Wash
Type Downlighting
UPC 785235432238
Warranty Length 5 Years

Dimensions