text.skipToContent text.skipToNavigation

LB6 / LBEB6

by Prescolite 

Catalog ID: LB6A7L35K9 WH

6” Downlight, Light Output: 700 lm, Color Temperature: 3500 K, 90 CRI, Dimming Range: 10%, Wattage: 10 W, Color: White, Voltage Rating: 120 VAC.

  • 10 watt input power
  • New Construction with DBX Quick Link LED housing; can be used to meet California Title 24 requirements for commercial buildings
  • Retrofit applications with compatible 6" from Prescolite or others using the universal screw base adaptor
  • Dimmable to 10% with most standard dimmers
  • Photometric testing per IESNA LM-79 2008 standards
  • Easy installation with three (3) stainless steel spring clips (pre-installed)
  • Superior glare control with diffused polycarbonate lens
  • Up to 60,000 hours at 70% lumen maintenance per TM-21
  • Integral Aluminum heat sink to maximize life expectancy and lumen output
  • Suitable for wet and damp locations

Product Details

General

Aperture 6 in
Application Construction, Retrofit
Color White
Color Rendering Index (CRI) 90 CRI
Color Temperature 3500 K
Dimming Protocol Phase
Dimming Range 10%
ExpressLine Yes
Light Output 700 lm
Light Source LED
Lumens 1 - 2000
Series 6” Downlight
Temperature Rating -30 Deg C to 25 Deg C
Type Downlighting
UPC 785235431743

Electrical Ratings

Frequency Rating 50/60 Hz
Power Factor 0.90
Power Rating 9.7 A
Voltage Rating 120 VAC
Wattage 10 W

Certifications and Compliance

Industry Standard(s)
  • CSA C/US Listed
  • California Title 24 (commercial)
  • Damp Listed
  • ENERGY STAR® Qualified
  • Wet Listed

Logistics

Carton Quantity 4

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LB6A7L30K9_WH
IES file
3000 K 90 CRI 700 lm 70 10 W
LBEB6A7L30K9_WH
IES file
3000 °K 90 CRI 700 lm 10 W