text.skipToContent text.skipToNavigation

LB6A7L40K9 WH

By multiple brands 

Collection Name: 

Catalog ID: LB6A7L40K9 WH

By Prescolite
Collection Name: 
Catalog ID:  LB6A7L40K9 WH
6” Downlight, Light Output: 700 lm, Color Temperature: 4000 K, 90 CRI, Dimming Range: 10%, Wattage: 10 W, Color: White, Voltage Rating: 120 V.
  • 10 watt input power
  • New Construction with DBX Quick Link LED housing; can be used to meet California Title 24 requirements for commercial buildings
  • Retrofit applications with compatible 6" from Prescolite or others using the universal screw base adaptor
  • Dimmable to 10% with most standard dimmers
  • Photometric testing per IESNA LM-79 2008 standards
  • Easy installation with three (3) stainless steel spring clips (pre-installed)
  • Superior glare control with diffused polycarbonate lens
  • Up to 60,000 hours at 70% lum