text.skipToContent text.skipToNavigation

6LBP15L40KWH

by Prescolite 

Catalog ID: 6LBP15L40KWH

LiteBox Plus, Size Type: 6 in, 6 IN LED downlight, white, Round, Lamp Type: LED, Mounting Type: Installation uses Pro-Nail™ bar hangers with integral nail compatible with joist systems and materials, 0-10V/ Triac/ ELV Dimming, Light Output: 1,539 lm, 4000 K, 90 CRI, Voltage Rating: 120-277 VAC.

  • 3 Lumen output levels that are comparable to 26 and 32 watt CFL
  • 4 CCT color choices offer the user a variety of both warm and cool environmental settings
  • Standard 90+ CRI COB for natural color rendering with the space
  • Standard 5% dimming with 0-10V and 120 Triac dimming
  • Offered in two trim choices, standard downlight and optional wall wash
  • Rapid installation of trim with driver quick connect system, and standard retention springs
  • 8L, 11L IC rated, and 15L Non IC rated, suitable for wet locations
  • ENERGY STAR® Qualified

Product Details

General

Aperture 6 in
Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Lobby
  • Meeting Room
  • Common Areas
  • Canopy
Chicago Plenum Yes
Color white
Color Rendering Index (CRI) 90 CRI
Color Temperature 4000 K
Compatibility
  • LBP6 LED housings
  • RLBP6 LED housings
Dimming Protocol
  • 0-10V
  • Phase
Driver type 0-10V/ Triac/ ELV Dimming
ExpressLine Yes
Fire Resistance No
Lamp Type LED
Light Output 1539 lm
Light Source LED
Listings CSA
Lumens 1-2000
Mounting Type Installation uses Pro-Nail™ bar hangers with integral nail compatible with joist systems and materials
Size Type 6 in
Style Round
Trim Type
  • Wall Wash
  • Downlight
Type 6 IN LED downlight
UPC 785235432672

Dimensions

Weight 2.65 lb

Electrical Ratings

Voltage Rating 120-277 VAC
Wattage 20.2 W

Certifications and Compliance

Compliance
  • California Title 24 non-residential
  • ENERGY STAR® Qualified
  • Non-IC Rated
ENERGY STAR Certified Yes
Energy Star Yes
Industry Standard(s)
  • CSA
  • California Title 24 (commercial)
  • ENERGY STAR® Qualified
  • IC
  • Non-IC
  • Wet Listed

Logistics

Carton Quantity 8

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LBP6 6LBP11L30KWH
IES file
3000 °K 90 CRI 1100 lm 88 12 W
LBP6 6LBP11L30KWHWW
IES file
3000 °K 90 CRI 1100 lm 88 12 W
LBP6 6LBP15L30KWH
IES file
3000 °K 90 CRI 1500 lm 76 20 W
LBP6 6LBP15L30KWHWW
IES file
3000 °K 90 CRI 1500 lm 76 20 W
LBP6 6LBP8L30KWH
IES file
3000 K 90 CRI 800 lm 78 10 W
LBP6 6LBP8L30KWHWW
IES file
3000 °K 90 CRI 800 lm 78 10 W