text.skipToContent text.skipToNavigation

LBSLEDA

By Prescolite 

Catalog ID: LBSQLEDA10L30K9 WH

By Prescolite
Catalog ID:  LBSQLEDA10L30K9 WH
7 in surface mount square LED module, 3000 K, 90 CRI, 1000 lm, 17 W, 120 VAC, Lens Type: diffuse impact resistant polycarbonate lens, Color: White.
  • 17 watt input power, 1032 lumens
  • Installs to standard 4x4 J-Box
  • Now available in 4 colors and 5 kelvin temperatures
  • ENERGY STAR® certified
  • Retrofit applications with compatible 4", 5", or 6" recessed housings using optional mounting kit
  • Lumen output and distribution comparable up to a 100W incandescent lamp
  • Dimmable to 15% with many LED rated dimmers
  • Up to 42,000 hours at 70% lumen maintenance per TM-21
  • IC/Non-IC rated. Suitable for wet locations
  • CSA C/US listed