text.skipToContent text.skipToNavigation

LBSMTGKIT

By multiple brands 

Catalog ID: LBSMTGKIT

By Prescolite
Catalog ID:  LBSMTGKIT
Mounting Kit for LiteBox LED Surface fixtures.
  • 17 watt input power, 1032 lumens
  • Installs to standard 4x4 J-Box
  • Now available in 4 colors and 5 kelvin temperatures
  • ENERGY STAR® certified
  • Retrofit applications with compatible 4", 5", or 6" recessed housings using optional mounting kit
  • Lumen output and distribution comparable up to a 100W incandescent lamp
  • Dimmable to 15% with many LED rated dimmers
  • Up to 42,000 hours at 70% lumen maintenance per TM-21
  • IC/Non-IC rated. Suitable for wet locations
  • CSA C/US listed

There are 8 kits per each unit ordered

Brand
Add to List

Product Details

General

Aperture 7 in
Application Indoor
Color White