text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Square Downlight

By multiple brands 

Catalog ID: LTR-3SQD-RH-SL10L-DM1/LTR-3SQD-T-SL35K8WDSS

By Prescolite
Catalog ID:  LTR-3SQD-RH-SL10L-DM1/LTR-3SQD-T-SL35K8WDSS
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece. 
  • 3” architectural LED square downlight delivering 600-2000 lumens
  • 4 beam distributions from 0.6 to 1.2 Spacing Criteria
  • Quiet reflector appearance with superior 50° optical cutoff
  • 2700K–5000K, 80+ and 90+ CRI options
  • Available in New Construction (non-IC), IC and Chicago Plenum applications
  • Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase, and EcoSystem
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty
Brand
Add to List