text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Square Lensed Wall Wash

By Prescolite 

Catalog ID: LTR-3SQW-T-SL35K8LWW-SSWT

By Prescolite
Catalog ID:  LTR-3SQW-T-SL35K8LWW-SSWT
LITEISTRY™ 3 in Square New Construction light engine / trim assembly, 3500 K, 80 CRI, Wall Wash, Reflector Finish: Semi-Specular, Reflector Color: Clear, Flange Color: White, Lens.
  • 3" architectural LED lensed square wall wash delivering 600–2000 lm
  • Provides smooth uniform vertical illumination
  • 2700K–5000K, 80+ and 90+ CRI options
  • Available for New Construction (non-IC), Remodel (non-IC), and IC and Chicago Plenum applications
  • Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase and EcoSystem
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty