text.skipToContent text.skipToNavigation

LITEISTRY™ 4" Round Downlight

By Prescolite 

Catalog ID: LTR-4RD-T-SL35K8WDSSWT

By Prescolite
Catalog ID:  LTR-4RD-T-SL35K8WDSSWT
LITEISTRY™ 4 in Round New Construction;Remodel light engine / trim assembly, 3500 K, 80 CRI, Wide (0.9 SC/61°), Reflector Finish: Semi-Specular, Reflector Color: Clear, Flange Color: White.
  • 4" architectural LED round downlight delivering 600-4000 lumens
  • 4 beam distributions from 0.4 to 1.2 Spacing Criteria
  • Quiet reflector appearance with superior 50° optical cutoff
  • 2700K–5000K, 80+ and 90+ CRI options
  • Available in New Construction (non-IC), IC and Chicago Plenum applications
  • Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase, and EcoSystem
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

More Options