text.skipToContent text.skipToNavigation

LITEISTRY™ 6" Round Downlight

By multiple brands 

Catalog ID: LTR-6RD-T-SL35K8WDSS

By Prescolite
Catalog ID:  LTR-6RD-T-SL35K8WDSS
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece. 
  • 6” architectural LED round downlight delivering 600-9000 lumens
  • 4 beam distributions from 0.3 to 1.1 Spacing Criteria
  • Quiet reflector appearance with superior 50° optical cutoff
  • 2700K–5000K, 80+ and 90+ CRI options
  • Available in New Construction (non-IC), retrofit (non-IC), IC and Chicago Plenum applications
  • Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase, and EcoSystem
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty
Brand
Add to List

Product Details

General

Aperture 6 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Color Rendering Index (CRI) 80 CRI
Color Temperature 3000 K
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DALI
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem
Dimming Range
  • 1%
  • <1%
  • <0.1%
Light Distribution Wide
Light Source LED
Reflector Type Semi-Specular
UPC 785235433235

Dimensions

Weight 4.1 lb

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Logistics

Carton Quantity 1