text.skipToContent text.skipToNavigation

LITEISTRY™ 6" Square Downlight

By Prescolite 

Catalog ID: LTR-6SQD-H-VL60L-DM1

By Prescolite
Catalog ID:  LTR-6SQD-H-VL60L-DM1
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece. 
  • 6” architectural LED square downlight delivering 600-9000 lumens
  • 5 beam distributions from 0.4 to 1.2 Spacing Criteria
  • Quiet reflector appearance with superior 50° optical cutoff
  • 2700K–5000K, 80+ and 90+ CRI options
  • Available in New Construction (non-IC), IC and Chicago Plenum applications
  • Variety of dimming protocol options including 0-10V, DALI, DMX, Lutron Forward Phase, and EcoSystem
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty
Add to List

Product Details

General

Aperture 6 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DALI
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem Digital
Dimming Range
  • 1%
  • <1%
  • <0.1%
Driver type 0-10V Dimming to 1%
Light Output 6000 lm
Light Source LED
UPC 785235433464

Dimensions

Weight 3.4 lb

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Logistics

Carton Quantity 2

Photometry (75)

Product Name Color Temp CRI Lumens Lm/W WattsWatts Dist. Type Resources
LTR-6SQD-H-HL35L-DM1_LTR-6SQD-T-HL35K8MDS
3500 K 80 CRI 3928 lm 92 43 W Medium, 43° FWHM, (0.7 SC)
LTR-6SQD-H-HL35L-DM1_LTR-6SQD-T-HL35K8NRS
3500 K 80 CRI 4203 lm 98