text.skipToContent text.skipToNavigation

LBP6

By Prescolite 

Catalog ID: LBP6

By Prescolite
Catalog ID:  LBP6
LiteBox Plus, Size Type: 6 in, 6 IN LED downlight housing, Round.
  • 3 Lumen output levels that are comparable to 26 and 32 watt CFL
  • 4 CCT color choices offer the user a variety of both warm and cool environmental settings
  • Standard 90+ CRI COB for natural color rendering with the space
  • Standard 5% dimming with 0-10V and 120 Triac dimming
  • Offered in two trim choices, standard downlight and optional wall wash
  • Rapid installation of trim with driver quick connect system, and standard retention springs
  • 8L, 11L IC rated, and 15L Non IC rated, suitable for wet locations
  • ENERGY STAR® Qualified

More Options

Product Details

General

Aperture 6 in
Application
  • Commercial Indoor
  • Classrooms and Offices
  • Halls/Dorms
  • Lobby
  • Meeting Room
  • Common Areas
  • Canopy
Chicago Plenum Yes
Dimming Protocol
  • 0-10V
  • Phase
ExpressLine Yes
Fire Resistance No
Listings CSA
Lumens 1-2000
Size Type 6 in
Trim Type
  • Wall Wash
  • Downlight
Type 6 IN LED downlight housing
UPC 785235431316

Dimensions