text.skipToContent text.skipToNavigation

6LBP15L30KWH

By multiple brands 

Catalog ID: 6LBP15L30KWH

By Prescolite
Catalog ID:  6LBP15L30KWH
LiteBox Plus, Size Type: 6 in, 6 IN LED downlight, white, Round, Lamp Type: LED, Mounting Type: Installation uses Pro-Nail™ bar hangers with integral nail compatible with joist systems and materials, 0-10V/ Triac/ ELV Dimming, Light Output: 1539 lm, 3000 K, 90 CRI, Voltage Rating: 120-277 VAC.
  • 3 Lumen output levels that are comparable to 26 and 32 watt CFL
  • 4 CCT color choices offer the user a variety of both warm and cool environmental settings
  • Standard 90+ CRI COB for natural color rendering with the space
  • Standard 5% dimming with 0-10V and 120 Triac dimming
  • Offered in two trim choices, standard downlight and optional wall wash
  • Rapid installation of trim with driver quick connect system, and standard retention springs
  • 8L, 11L IC rated, and 15L Non IC rated, suitable for wet locations
  • ENERGY STAR® Qualified
Brand