text.skipToContent text.skipToNavigation

LiteFrame 4" Downlight

By multiple brands 

Catalog ID: LF4SLCP

By Prescolite
Catalog ID:  LF4SLCP
LiteFrame, Size Type: 4 in, 4 in LED downlight housing, Round, Lamp Type: LED, 0-10 V 10% dimmin