text.skipToContent text.skipToNavigation

6LCSL14L35K8

By multiple brands 

Catalog ID: 6LCSL14L35K8

By Prescolite
Catalog ID:  6LCSL14L35K8
LiteFrame Commercial, Size Type: 6 in, Downlighting, White.
  • Light Engine utilizes multiple LED arrays for controlled color consistency fixture to fixture
  • 1000-6000 Lumens delivered
  • Glare free optical control
  • Minimum 50,000 hour at 70% lumen maintenance system life
  • Photometrics tested per IESNA-LM-79-2008 standards
  • Non-IC rated. Suitable for wet locations and through branch wiring
  • Wall Wash and Emergency Options Available
  • ENERGY STAR® Qualified in select configurations
  • Luminaires are certified by a National Recognized Testing Lab (NRTL), either UL or CSA.
  • PowerHUBB™ PoE Lighting and Control options available
Brand
Add to List

Product Details

General

Aperture 6-7 in