text.skipToContent text.skipToNavigation

TL62

by Prescolite 

Catalog ID: TL62

6 in, Lensed, shower trim, Compatibility: Based on Housing selection, Fresnel lensed trim, Non-metallic flange.

  • DBX: IC lamp: 50W PAR30, Non-IC: 75W PAR30
  • IBXICAT: 13W Triple Tube 4-pin CFL (GE or OSI only)
  • IBXHW: IC lamp: 75W PAR30
  • RMNICD: IC lamp: 50W PAR30, Non-IC: 75W PAR30
  • FT6
Fresnel glass lens and an upper reflector

Product Details

General

Aperture 6 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Chicago Plenum No
Compatibility Based on Housing selection
Construction Material - Main aluminum
Fire Resistance No
Fixture Type Recessed
Light Source Incandescent
Size Type 6 in
Style Round
Trim Type Lensed
Type shower trim
UPC 785235514408

Dimensions

Diameter 6 in

Certifications and Compliance

ENERGY STAR Certified No

Logistics

Carton Quantity 6