text.skipToContent text.skipToNavigation

JT8

by Columbia Lighting 

Catalog ID: JT822-232U6G-FSA12-EU

Dedicated T8 Lensed Troffer 2x2, Number of Lamps: 2, U-Bent, 6 inch leg spacing T8: 32 watt fluoresent, Lamp Included: No, recessed grid ceiling, white flush steel door, Pat #12 Acrylic Lens, 2-light electronic instant start, 120-277 VAC.

  • Optimized for T8 lamps.
  • Flush steel door (standard) hinges from either side for maximum flexibility.
  • Mitered corners standard.
  • Hemmed edges on 2x4 for contractor-friendly handling.
  • Mechanical light trap prevents light leak without foam gasketing.
  • Integral T-bar clips (2x4 only).
  • Housing reinforced with embossments.
  • Painted parts are treated with a five stage phosphate bonding process and finished with a backed white enamel.
  • Recessed, surface or cable mount.
  • UL listed 1598, cUL or CSA. Damp Location standard.

Product Details

General

Application Commercial lighting spaces
Ceiling Type Grid
Chicago Plenum Yes
Color White
Construction Material - Main steel
Environmental Conditions Damp Location
Finish Type baked enamel
Lamp Included No
Lamp Type U-Bent, 6 inch leg spacing T8: 32 watt fluoresent
Lamp Type Basic T8
Light Source Fluorescent
Listings
  • UL
  • UL 1598
  • CSA
  • cUL
Mounting Type recessed grid ceiling
Number of Lamps 2
Number of Lamps in Cross Section 2
Reflector Type white painted steel
Size Type 2x2
Socket Type T8 bi-pin
Style Lensed troffer
Type Lensed fluorescent troffer
UPC 078531005603
Warranty Length 1 Year Warranty

Dimensions

Dimensions 24 x 23 3/4 x 4 1/4
Height 4.25 in
Length 24 in
Weight 16 lb
Width 23.75 in

Electrical Ratings

Lamp Wattage 32 W
Voltage - Maximum 277 VAC
Voltage Rating 120-277 VAC

Certifications and Compliance

Industry Standard(s) Built to UL 1598 standards and bear appropriate UL and cUL or CSA labels. Damp location labeling is standard.

Logistics

Pallet Quantity 36

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
JT822-232U6G-FSA12
IES file
3500 °K 80 CRI 5500 lm 95 58 W Ambient
JT824-232G-FSA12
IES file
3500 °K 80 CRI 5800 lm 97 60 W Ambient
JT824-332G-FSA12
IES file
3500 °K 80 CRI 8700 lm 104 84 W Ambient
JT824-432G-FSA12
IES file
3500 °K 80 CRI 11800 lm 106 111 W Ambient